How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| K: | 1.88 in | G: | 0.94 |
| U: | 0.625 in | AK: | 4.5 |
| BE: | 0.38 in | BD: | 5.88 |
| D: | 2.06 | N: | 4.75 |
| C: | 5.44 in | O*: | 2.73 in |
| L: | 4.45 in | A: | 2.56 |
| O: | 2.94 in | AJ: | 5.88 |
| B: | 4.5 | Center Distance (in): | 1.75 in |
| T: | 1 | LM: | 6.7 |
| H-Tap size: | 5/16 - 18 in | J: | 3.75 in |
| I: | 3.24 in | F: | 1.88 |
| TAP Depth: | 0.63 in | BF: | 0.41 |
Technical Specifications
| Center Distance (in): | 1.75 | Output Shaft Assembly Code: | 2 |
| Ratio: | 15:1 | Housing Material: | Cast Iron |
| Product Type: | Right Angle | Output RPM: | 117 |
| Output Shaft: | Solid Shaft | Series: | OE Series |
| No. of Gear Reductions: | Single | Reducer: | Worm - Right Angle |
| Ratio Range: | 15:1 | Product Line: | OE Series |
| Series Code: | OE | Input RPM: | 1,750 |
| Input Diameter (in): | 0.625 in | Input Style: | Flexible Coupling Input |
| Gear Type: | Worm | Shaft Seal Material: | Viton |
| Output Diameter (in): | 1 in | Assembly: | UFC-2 |
| Input Keyway: | 3/16 X 1.50 in | Motor Frame Size: | 140 |
| Service Factor: | 1 | Input HP @ 1750 RPM: | 1.03 |
| Output Shaft Direction: | 2 | Output Key: | 1/4 X 2.31 |
| Output Torque Rating (in-lb): | 473 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 429 lb |

