How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | A: | 2.56 |
| F: | 1.88 | B: | 4.5 |
| L: | 4.45 in | K: | 1.88 in |
| D: | 2.06 | BE: | 0.38 in |
| J: | 3.75 in | N: | 4.75 |
| G: | 0.94 | I: | 3.24 in |
| U: | 0.625 in | Center Distance (in): | 1.75 in |
| T: | 1 | AK: | 4.5 |
| O*: | 2.73 in | C: | 5.44 in |
| TAP Depth: | 0.63 in | LM: | 6.7 |
| O: | 2.94 in | AJ: | 5.88 |
| BD: | 5.88 | H-Tap size: | 5/16 - 18 in |
Technical Specifications
| Center Distance (in): | 1.75 | Series: | OE Series |
| Input Style: | Flexible Coupling Input | Input Diameter (in): | 0.625 in |
| Service Factor: | 1 | Series Code: | OE |
| Gear Type: | Worm | No. of Gear Reductions: | Single |
| Housing Material: | Cast Iron | Input RPM: | 1,750 |
| Output Shaft Assembly Code: | 2 | Product Type: | Right Angle |
| Ratio: | 25:1 | Output Shaft Direction: | 2 |
| Ratio Range: | 25:1 | Output RPM: | 70 |
| Product Line: | OE Series | Motor Frame Size: | 140 |
| Assembly: | UFC-2 | Reducer: | Worm - Right Angle |
| Input Keyway: | 3/16 X 1.50 in | Output Shaft: | Solid Shaft |
| Output Key: | 1/4 X 2.31 | Input HP @ 1750 RPM: | 0.665 |
| Output Diameter (in): | 1 in | Shaft Seal Material: | Viton |
| Overhung Load Rating (Output Shaft(lb)): | 429 lb | Output Torque Rating (in-lb): | 483 in/lbs |

