How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 1.88 | I: | 3.24 in |
| G: | 0.94 | BD: | 5.88 |
| K: | 1.88 in | D: | 2.06 |
| A: | 2.56 | T: | 1 |
| L: | 4.45 in | U: | 0.625 in |
| J: | 3.75 in | AJ: | 5.88 |
| LM: | 6.7 | O: | 2.94 in |
| AK: | 4.5 | N: | 4.75 |
| BE: | 0.38 in | B: | 4.5 |
| H-Tap size: | 5/16 - 18 in | BF: | 0.41 |
| O*: | 2.73 in | TAP Depth: | 0.63 in |
| Center Distance (in): | 1.75 in | C: | 5.44 in |
Technical Specifications
| Input Diameter (in): | 0.625 in | Ratio: | 25:1 |
| Input HP @ 1750 RPM: | 0.665 | Service Factor: | 1 |
| Product Type: | Right Angle | Output Shaft Direction: | 2 |
| Center Distance (in): | 1.75 | Input Style: | Flexible Coupling Input |
| No. of Gear Reductions: | Single | Series Code: | OE |
| Reducer: | Worm - Right Angle | Shaft Seal Material: | Viton |
| Input RPM: | 1,750 | Output Key: | 1/4 X 2.31 |
| Housing Material: | Cast Iron | Assembly: | UFC-2 |
| Series: | OE Series | Output Shaft: | Solid Shaft |
| Output RPM: | 70 | Output Shaft Assembly Code: | 2 |
| Ratio Range: | 25:1 | Motor Frame Size: | 140 |
| Input Keyway: | 3/16 X 1.50 in | Product Line: | OE Series |
| Output Diameter (in): | 1 in | Gear Type: | Worm |
| Output Torque Rating (in-lb): | 483 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 429 lb |

