How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 4.45 in | LM: | 6.7 |
| K: | 1.88 in | F: | 1.88 |
| BF: | 0.41 | T: | 1 |
| TAP Depth: | 0.63 in | O*: | 2.73 in |
| U: | 0.625 in | O: | 2.94 in |
| A: | 2.56 | C: | 5.44 in |
| B: | 4.5 | I: | 3.24 in |
| D: | 2.06 | G: | 0.94 |
| H-Tap size: | 5/16 - 18 in | Center Distance (in): | 1.75 in |
| N: | 4.75 | BD: | 5.88 |
| BE: | 0.38 in | J: | 3.75 in |
| AK: | 4.5 | AJ: | 5.88 |
Technical Specifications
| Series: | OE Series | Output Shaft Assembly Code: | 2 |
| Ratio Range: | 5:1 | Product Type: | Right Angle |
| Output Shaft Direction: | 2 | Input HP @ 1750 RPM: | 1.7 |
| Shaft Seal Material: | Viton | Ratio: | 5:1 |
| Center Distance (in): | 1.75 | Input RPM: | 1,750 |
| Reducer: | Worm - Right Angle | No. of Gear Reductions: | Single |
| Input Keyway: | 3/16 X 1.50 in | Motor Frame Size: | 140 |
| Output RPM: | 350 | Input Style: | Flexible Coupling Input |
| Output Key: | 1/4 X 2.31 | Output Shaft: | Solid Shaft |
| Series Code: | OE | Output Diameter (in): | 1 in |
| Service Factor: | 1 | Assembly: | UFC-2 |
| Product Line: | OE Series | Input Diameter (in): | 0.625 in |
| Housing Material: | Cast Iron | Gear Type: | Worm |
| Overhung Load Rating (Output Shaft(lb)): | 429 lb | Output Torque Rating (in-lb): | 281 in/lbs |

