How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1 | TAP Depth: | 0.63 in |
| N: | 4.75 | BE: | 0.38 in |
| O: | 2.94 in | B: | 4.5 |
| BF: | 0.41 | L: | 4.45 in |
| Center Distance (in): | 1.75 in | H-Tap size: | 5/16 - 18 in |
| O*: | 2.73 in | U: | 0.625 in |
| AJ: | 5.88 | AK: | 4.5 |
| J: | 3.75 in | K: | 1.88 in |
| LM: | 6.7 | D: | 2.06 |
| F: | 1.88 | A: | 2.56 |
| G: | 0.94 | C: | 5.44 in |
| BD: | 5.88 | I: | 3.24 in |
Technical Specifications
| Output Shaft Assembly Code: | 2 | Input Diameter (in): | 0.625 in |
| Series: | OE Series | Shaft Seal Material: | Viton |
| Output Shaft: | Solid Shaft | Output Diameter (in): | 1 in |
| Center Distance (in): | 1.75 | Housing Material: | Cast Iron |
| Reducer: | Worm - Right Angle | Motor Frame Size: | 140 |
| Input Keyway: | 3/16 X 1.50 in | Product Type: | Right Angle |
| Input Style: | Flexible Coupling Input | Ratio Range: | 50:1 |
| Ratio: | 50:1 | No. of Gear Reductions: | Single |
| Assembly: | UFC-2 | Gear Type: | Worm |
| Input RPM: | 1,750 | Service Factor: | 1 |
| Output Shaft Direction: | 2 | Series Code: | OE |
| Input HP @ 1750 RPM: | 0.377 | Output Key: | 1/4 X 2.31 |
| Product Line: | OE Series | Output RPM: | 35 |
| Overhung Load Rating (Output Shaft(lb)): | 429 lb | Output Torque Rating (in-lb): | 465 in/lbs |

