How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| K: | 1.88 in | F: | 1.88 |
| AJ: | 5.88 | O*: | 2.73 in |
| T: | 1 | G: | 0.94 |
| D: | 2.06 | AK: | 4.5 |
| B: | 4.5 | L: | 4.45 in |
| BE: | 0.38 in | LM: | 6.7 |
| BF: | 0.41 | BD: | 5.88 |
| H-Tap size: | 5/16 - 18 in | I: | 3.24 in |
| O: | 2.94 in | J: | 3.75 in |
| C: | 5.44 in | U: | 0.625 in |
| A: | 2.56 | TAP Depth: | 0.63 in |
| N: | 4.75 | Center Distance (in): | 1.75 in |
Technical Specifications
| Input Style: | Flexible Coupling Input | Housing Material: | Cast Iron |
| Ratio: | 50:1 | Output Key: | 1/4 X 2.31 |
| Output RPM: | 35 | No. of Gear Reductions: | Single |
| Series Code: | OE | Output Shaft Direction: | 2 |
| Input RPM: | 1,750 | Output Diameter (in): | 1 in |
| Output Shaft Assembly Code: | 2 | Motor Frame Size: | 140 |
| Input HP @ 1750 RPM: | 0.377 | Ratio Range: | 50:1 |
| Reducer: | Worm - Right Angle | Series: | OE Series |
| Shaft Seal Material: | Viton | Service Factor: | 1 |
| Product Type: | Right Angle | Output Shaft: | Solid Shaft |
| Input Diameter (in): | 0.625 in | Center Distance (in): | 1.75 |
| Gear Type: | Worm | Assembly: | UFC-2 |
| Product Line: | OE Series | Input Keyway: | 3/16 X 1.50 in |
| Overhung Load Rating (Output Shaft(lb)): | 429 lb | Output Torque Rating (in-lb): | 465 in/lbs |

