How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| TAP Depth: | 0.63 in | C: | 5.44 in |
| T: | 1 | O: | 2.94 in |
| B: | 4.5 | F: | 1.88 |
| I: | 3.24 in | BE: | 0.38 in |
| K: | 1.88 in | J: | 3.75 in |
| L: | 4.45 in | D: | 2.06 |
| O*: | 2.73 in | AJ: | 5.88 |
| A: | 2.56 | G: | 0.94 |
| N: | 4.75 | U: | 0.625 in |
| H-Tap size: | 5/16 - 18 in | Center Distance (in): | 1.75 in |
| LM: | 6.7 | BF: | 0.41 |
| BD: | 5.88 | AK: | 4.5 |
Technical Specifications
| Series Code: | OE | Input HP @ 1750 RPM: | 1.67 |
| Output Diameter (in): | 1 in | Output Shaft Assembly Code: | 2 |
| Output Key: | 1/4 X 2.31 | Service Factor: | 1 |
| Input Keyway: | 3/16 X 1.50 in | Input Style: | Flexible Coupling Input |
| Assembly: | UFC-2 | Motor Frame Size: | 140 |
| Output Shaft: | Solid Shaft | No. of Gear Reductions: | Single |
| Ratio: | 7.5:1 | Center Distance (in): | 1.75 |
| Series: | OE Series | Gear Type: | Worm |
| Product Line: | OE Series | Output Shaft Direction: | 2 |
| Housing Material: | Cast Iron | Input Diameter (in): | 0.625 in |
| Product Type: | Right Angle | Input RPM: | 1,750 |
| Shaft Seal Material: | Viton | Output RPM: | 233 |
| Ratio Range: | 7.5:1 | Reducer: | Worm - Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 429 lb | Output Torque Rating (in-lb): | 409 in/lbs |

