How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| A: | 2.56 | U: | 0.625 in |
| AJ: | 5.88 | B: | 4.5 |
| BE: | 0.38 in | AK: | 4.5 |
| H-Tap size: | 5/16 - 18 in | Center Distance (in): | 1.75 in |
| L: | 4.45 in | T: | 1 |
| I: | 3.24 in | J: | 3.75 in |
| BF: | 0.41 | BD: | 5.88 |
| K: | 1.88 in | C: | 5.44 in |
| D: | 2.06 | LM: | 6.7 |
| O*: | 2.73 in | F: | 1.88 |
| N: | 4.75 | O: | 2.94 in |
| TAP Depth: | 0.63 in | G: | 0.94 |
Technical Specifications
| Output Shaft: | Solid Shaft | Output RPM: | 233 |
| Output Key: | 1/4 X 2.31 | Shaft Seal Material: | Viton |
| Ratio: | 7.5:1 | Series Code: | OE |
| Reducer: | Worm - Right Angle | Gear Type: | Worm |
| Input RPM: | 1,750 | Service Factor: | 1 |
| Motor Frame Size: | 140 | Output Diameter (in): | 1 in |
| Input HP @ 1750 RPM: | 1.67 | Center Distance (in): | 1.75 |
| Housing Material: | Cast Iron | Input Style: | Flexible Coupling Input |
| No. of Gear Reductions: | Single | Series: | OE Series |
| Ratio Range: | 7.5:1 | Input Diameter (in): | 0.625 in |
| Output Shaft Direction: | 2 | Output Shaft Assembly Code: | 2 |
| Product Line: | OE Series | Input Keyway: | 3/16 X 1.50 in |
| Product Type: | Right Angle | Assembly: | UFC-2 |
| Overhung Load Rating (Output Shaft(lb)): | 429 lb | Output Torque Rating (in-lb): | 409 in/lbs |

