How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 3.88 | H-Tap size: | 5/16 - 18 in |
| BE: | 0.38 in | AJ: | 3.75 |
| C: | 5.44 in | K: | 1.88 in |
| F: | 1.88 | U: | 0.625 in |
| O: | 2.94 in | O*: | 2.73 in |
| G: | 0.94 | LM: | 6.26 |
| T: | 1 | BF: | 0.28 |
| TAP Depth: | 0.63 in | J: | 3.75 in |
| AK: | 3 | B: | 4.5 |
| A: | 2.56 | I: | 3.24 in |
| D: | 2.06 | L: | 4.45 in |
| Center Distance (in): | 1.75 in | N: | 4.75 |
Technical Specifications
| Product Type: | Right Angle | Output Shaft Assembly Code: | 2 |
| Center Distance (in): | 1.75 | Output Diameter (in): | 1 in |
| Output Shaft Direction: | 2 | Ratio: | 60:1 |
| No. of Gear Reductions: | Single | Input HP @ 1750 RPM: | 0.317 |
| Ratio Range: | 60:1 | Input Keyway: | 3/16 X 1.50 in |
| Input Diameter (in): | 0.625 in | Output Key: | 1/4 X 2.31 |
| Series: | OE Series | Output Shaft: | Solid Shaft |
| Shaft Seal Material: | Viton | Reducer: | Worm - Right Angle |
| Gear Type: | Worm | Input Style: | Flexible Coupling Input |
| Motor Frame Size: | 48 | Input RPM: | 1,750 |
| Output RPM: | 29.2 | Product Line: | OE Series |
| Assembly: | UFC-2 | Housing Material: | Cast Iron |
| Service Factor: | 1 | Series Code: | OE |
| Output Torque Rating (in-lb): | 442 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 429 lb |

