How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 2.06 | T: | 1 |
| BE: | 0.38 in | K: | 1.88 in |
| AK: | 3 | A: | 2.56 |
| C: | 5.44 in | N: | 4.75 |
| BF: | 0.28 | U: | 0.625 in |
| I: | 3.24 in | B: | 4.5 |
| F: | 1.88 | TAP Depth: | 0.63 in |
| H-Tap size: | 5/16 - 18 in | L: | 4.45 in |
| AJ: | 3.75 | O*: | 2.73 in |
| O: | 2.94 in | LM: | 6.26 |
| Center Distance (in): | 1.75 in | BD: | 3.88 |
| G: | 0.94 | J: | 3.75 in |
Technical Specifications
| Ratio Range: | 60:1 | Shaft Seal Material: | Viton |
| Series: | OE Series | Input Style: | Flexible Coupling Input |
| Input Keyway: | 3/16 X 1.50 in | Service Factor: | 1 |
| Output Shaft Assembly Code: | 2 | Input Diameter (in): | 0.625 in |
| Input RPM: | 1,750 | No. of Gear Reductions: | Single |
| Ratio: | 60:1 | Output Shaft: | Solid Shaft |
| Product Line: | OE Series | Gear Type: | Worm |
| Output RPM: | 29.2 | Output Key: | 1/4 X 2.31 |
| Series Code: | OE | Motor Frame Size: | 48 |
| Reducer: | Worm - Right Angle | Assembly: | UFC-2 |
| Center Distance (in): | 1.75 | Input HP @ 1750 RPM: | 0.317 |
| Product Type: | Right Angle | Output Diameter (in): | 1 in |
| Housing Material: | Cast Iron | Output Shaft Direction: | 2 |
| Output Torque Rating (in-lb): | 442 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 429 lb |

