How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 0.94 | TAP Depth: | 0.63 in |
| K: | 1.88 in | B: | 4.5 |
| Center Distance (in): | 1.75 in | F: | 1.88 |
| BD: | 3.88 | O: | 2.94 in |
| T: | 1 | BF: | 0.28 |
| A: | 2.56 | LM: | 6.26 |
| AJ: | 3.75 | N: | 4.75 |
| H-Tap size: | 5/16 - 18 in | J: | 3.75 in |
| C: | 5.44 in | O*: | 2.73 in |
| L: | 4.45 in | AK: | 3 |
| D: | 2.06 | BE: | 0.38 in |
| I: | 3.24 in | U: | 0.625 in |
Technical Specifications
| Output Diameter (in): | 1 in | Input Keyway: | 3/16 X 1.50 in |
| Housing Material: | Cast Iron | Product Type: | Right Angle |
| Product Line: | OE Series | Output Key: | 1/4 X 2.31 |
| Input HP @ 1750 RPM: | 0.317 | Shaft Seal Material: | Viton |
| Series: | OE Series | No. of Gear Reductions: | Single |
| Center Distance (in): | 1.75 | Output Shaft Direction: | 2 |
| Assembly: | UFC-2 | Input Style: | Flexible Coupling Input |
| Ratio: | 60:1 | Output Shaft: | Solid Shaft |
| Service Factor: | 1 | Input Diameter (in): | 0.625 in |
| Reducer: | Worm - Right Angle | Output Shaft Assembly Code: | 2 |
| Gear Type: | Worm | Series Code: | OE |
| Ratio Range: | 60:1 | Output RPM: | 29.2 |
| Motor Frame Size: | 48 | Input RPM: | 1,750 |
| Output Torque Rating (in-lb): | 442 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 429 lb |

