How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 4.5 | K: | 1.88 in |
| AJ: | 5.88 | H-Tap size: | 5/16 - 18 in |
| D: | 2.06 | I: | 3.24 in |
| G: | 0.94 | O: | 2.94 in |
| C: | 5.44 in | N: | 4.75 |
| J: | 3.75 in | T: | 1 |
| O*: | 2.73 in | F: | 1.88 |
| LM: | 6.7 | BF: | 0.41 |
| U: | 0.625 in | Center Distance (in): | 1.75 in |
| BE: | 0.38 in | TAP Depth: | 0.63 in |
| B: | 4.5 | L: | 4.45 in |
| A: | 2.56 | BD: | 5.88 |
Technical Specifications
| Assembly: | UFC-2 | Output Shaft Direction: | 2 |
| Input Keyway: | 3/16 X 1.50 in | Motor Frame Size: | 56 |
| No. of Gear Reductions: | Single | Ratio: | 100:1 |
| Series: | OE Series | Input RPM: | 1,750 |
| Housing Material: | Cast Iron | Product Line: | OE Series |
| Series Code: | OE | Output Key: | 1/4 X 2.31 |
| Input Diameter (in): | 0.625 in | Output Shaft Assembly Code: | 2 |
| Shaft Seal Material: | Viton | Ratio Range: | 100:1 to 250:1 |
| Service Factor: | 1 | Gear Type: | Worm |
| Input Style: | Flexible Coupling Input | Input HP @ 1750 RPM: | 0.141 |
| Product Type: | Right Angle | Output Shaft: | Solid Shaft |
| Output Diameter (in): | 1 in | Output RPM: | 17.5 |
| Center Distance (in): | 1.75 | Reducer: | Worm - Right Angle |
| Output Torque Rating (in-lb): | 277 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 429 lb |

