How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1 | O*: | 2.73 in |
| U: | 0.625 in | AK: | 4.5 |
| BE: | 0.38 in | L: | 4.45 in |
| BF: | 0.41 | H-Tap size: | 5/16 - 18 in |
| Center Distance (in): | 1.75 in | LM: | 6.7 |
| BD: | 5.88 | I: | 3.24 in |
| N: | 4.75 | J: | 3.75 in |
| C: | 5.44 in | TAP Depth: | 0.63 in |
| D: | 2.06 | AJ: | 5.88 |
| F: | 1.88 | A: | 2.56 |
| B: | 4.5 | G: | 0.94 |
| K: | 1.88 in | O: | 2.94 in |
Technical Specifications
| Input RPM: | 1,750 | Product Line: | OE Series |
| Input Style: | Flexible Coupling Input | Ratio: | 15:1 |
| Motor Frame Size: | 56 | Center Distance (in): | 1.75 |
| Output RPM: | 117 | Input Keyway: | 3/16 X 1.50 in |
| Output Diameter (in): | 1 in | Series: | OE Series |
| Reducer: | Worm - Right Angle | Product Type: | Right Angle |
| Assembly: | UFC-2 | Output Key: | 1/4 X 2.31 |
| No. of Gear Reductions: | Single | Output Shaft: | Solid Shaft |
| Input Diameter (in): | 0.625 in | Shaft Seal Material: | Viton |
| Gear Type: | Worm | Series Code: | OE |
| Output Shaft Direction: | 2 | Output Shaft Assembly Code: | 2 |
| Service Factor: | 1 | Housing Material: | Cast Iron |
| Ratio Range: | 15:1 | Input HP @ 1750 RPM: | 1.03 |
| Output Torque Rating (in-lb): | 473 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 429 lb |

