How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 0.94 | I: | 3.24 in |
| AJ: | 5.88 | D: | 2.06 |
| BD: | 5.88 | TAP Depth: | 0.63 in |
| BF: | 0.41 | Center Distance (in): | 1.75 in |
| K: | 1.88 in | O: | 2.94 in |
| F: | 1.88 | J: | 3.75 in |
| C: | 5.44 in | B: | 4.5 |
| H-Tap size: | 5/16 - 18 in | LM: | 6.7 |
| AK: | 4.5 | O*: | 2.73 in |
| BE: | 0.38 in | A: | 2.56 |
| U: | 0.625 in | L: | 4.45 in |
| T: | 1 | N: | 4.75 |
Technical Specifications
| Ratio Range: | 20:1 | Assembly: | UFC-2 |
| Output Shaft Assembly Code: | 2 | Input Style: | Flexible Coupling Input |
| Housing Material: | Cast Iron | Service Factor: | 1 |
| Output Shaft Direction: | 2 | Series: | OE Series |
| Product Line: | OE Series | Input Diameter (in): | 0.625 in |
| Product Type: | Right Angle | Input RPM: | 1,750 |
| Ratio: | 20:1 | Output Shaft: | Solid Shaft |
| Center Distance (in): | 1.75 | Output Diameter (in): | 1 in |
| Output RPM: | 87.5 | Gear Type: | Worm |
| Reducer: | Worm - Right Angle | Series Code: | OE |
| No. of Gear Reductions: | Single | Shaft Seal Material: | Viton |
| Output Key: | 1/4 X 2.31 | Input HP @ 1750 RPM: | 0.814 |
| Motor Frame Size: | 56 | Input Keyway: | 3/16 X 1.50 in |
| Overhung Load Rating (Output Shaft(lb)): | 429 lb | Output Torque Rating (in-lb): | 487 in/lbs |

