How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| TAP Depth: | 0.63 in | AJ: | 5.88 |
| J: | 3.75 in | BE: | 0.38 in |
| B: | 4.5 | BD: | 5.88 |
| K: | 1.88 in | AK: | 4.5 |
| N: | 4.75 | O: | 2.94 in |
| C: | 5.44 in | O*: | 2.73 in |
| L: | 4.45 in | F: | 1.88 |
| T: | 1 | LM: | 6.7 |
| D: | 2.06 | U: | 0.625 in |
| G: | 0.94 | I: | 3.24 in |
| BF: | 0.41 | H-Tap size: | 5/16 - 18 in |
| A: | 2.56 | Center Distance (in): | 1.75 in |
Technical Specifications
| Input Style: | Flexible Coupling Input | Ratio Range: | 25:1 |
| Output Diameter (in): | 1 in | No. of Gear Reductions: | Single |
| Input HP @ 1750 RPM: | 0.665 | Gear Type: | Worm |
| Output RPM: | 70 | Service Factor: | 1 |
| Reducer: | Worm - Right Angle | Series: | OE Series |
| Output Shaft Direction: | 2 | Motor Frame Size: | 56 |
| Output Shaft: | Solid Shaft | Assembly: | UFC-2 |
| Output Shaft Assembly Code: | 2 | Series Code: | OE |
| Housing Material: | Cast Iron | Input RPM: | 1,750 |
| Input Diameter (in): | 0.625 in | Shaft Seal Material: | Viton |
| Product Type: | Right Angle | Center Distance (in): | 1.75 |
| Ratio: | 25:1 | Input Keyway: | 3/16 X 1.50 in |
| Product Line: | OE Series | Output Key: | 1/4 X 2.31 |
| Output Torque Rating (in-lb): | 483 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 429 lb |

