How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 0.625 in | LM: | 6.7 |
| A: | 2.56 | T: | 1 |
| AJ: | 5.88 | D: | 2.06 |
| TAP Depth: | 0.63 in | J: | 3.75 in |
| L: | 4.45 in | AK: | 4.5 |
| O: | 2.94 in | O*: | 2.73 in |
| B: | 4.5 | K: | 1.88 in |
| H-Tap size: | 5/16 - 18 in | Center Distance (in): | 1.75 in |
| N: | 4.75 | C: | 5.44 in |
| BD: | 5.88 | F: | 1.88 |
| G: | 0.94 | BF: | 0.41 |
| I: | 3.24 in | BE: | 0.38 in |
Technical Specifications
| Housing Material: | Cast Iron | Output Key: | 1/4 X 2.31 |
| Series: | OE Series | Input Style: | Flexible Coupling Input |
| Series Code: | OE | Motor Frame Size: | 56 |
| Assembly: | UFC-2 | Input Diameter (in): | 0.625 in |
| Service Factor: | 1 | Output RPM: | 58.3 |
| Shaft Seal Material: | Viton | Output Shaft Direction: | 2 |
| Output Shaft Assembly Code: | 2 | Ratio Range: | 30:1 |
| No. of Gear Reductions: | Single | Center Distance (in): | 1.75 |
| Output Diameter (in): | 1 in | Input RPM: | 1,750 |
| Output Shaft: | Solid Shaft | Gear Type: | Worm |
| Input Keyway: | 3/16 X 1.50 in | Input HP @ 1750 RPM: | 0.597 |
| Reducer: | Worm - Right Angle | Product Type: | Right Angle |
| Product Line: | OE Series | Ratio: | 30:1 |
| Output Torque Rating (in-lb): | 487 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 429 lb |

