How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| J: | 3.75 in | Center Distance (in): | 1.75 in |
| TAP Depth: | 0.63 in | K: | 1.88 in |
| LM: | 6.7 | T: | 1 |
| H-Tap size: | 5/16 - 18 in | L: | 4.45 in |
| B: | 4.5 | C: | 5.44 in |
| O: | 2.94 in | BE: | 0.38 in |
| D: | 2.06 | G: | 0.94 |
| I: | 3.24 in | BF: | 0.41 |
| N: | 4.75 | U: | 0.625 in |
| O*: | 2.73 in | AJ: | 5.88 |
| BD: | 5.88 | AK: | 4.5 |
| A: | 2.56 | F: | 1.88 |
Technical Specifications
| Input HP @ 1750 RPM: | 0.469 | Output RPM: | 43.8 |
| Product Line: | OE Series | Input RPM: | 1,750 |
| No. of Gear Reductions: | Single | Output Diameter (in): | 1 in |
| Output Shaft Direction: | 2 | Output Key: | 1/4 X 2.31 |
| Gear Type: | Worm | Output Shaft Assembly Code: | 2 |
| Series: | OE Series | Product Type: | Right Angle |
| Output Shaft: | Solid Shaft | Service Factor: | 1 |
| Reducer: | Worm - Right Angle | Ratio Range: | 40:1 |
| Input Keyway: | 3/16 X 1.50 in | Assembly: | UFC-2 |
| Center Distance (in): | 1.75 | Input Diameter (in): | 0.625 in |
| Input Style: | Flexible Coupling Input | Shaft Seal Material: | Viton |
| Motor Frame Size: | 56 | Housing Material: | Cast Iron |
| Ratio: | 40:1 | Series Code: | OE |
| Overhung Load Rating (Output Shaft(lb)): | 429 lb | Output Torque Rating (in-lb): | 486 in/lbs |

