How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 5.88 | O*: | 2.73 in |
| BE: | 0.38 in | C: | 5.44 in |
| F: | 1.88 | J: | 3.75 in |
| G: | 0.94 | U: | 0.625 in |
| H-Tap size: | 5/16 - 18 in | AJ: | 5.88 |
| B: | 4.5 | K: | 1.88 in |
| AK: | 4.5 | BF: | 0.41 |
| A: | 2.56 | D: | 2.06 |
| T: | 1 | I: | 3.24 in |
| O: | 2.94 in | LM: | 6.7 |
| N: | 4.75 | L: | 4.45 in |
| Center Distance (in): | 1.75 in | TAP Depth: | 0.63 in |
Technical Specifications
| Output Key: | 1/4 X 2.31 | Output Shaft: | Solid Shaft |
| Input Keyway: | 3/16 X 1.50 in | Series: | OE Series |
| Ratio Range: | 5:1 | Output Shaft Assembly Code: | 2 |
| Reducer: | Worm - Right Angle | Gear Type: | Worm |
| Input HP @ 1750 RPM: | 1.7 | Output RPM: | 350 |
| Service Factor: | 1 | Input Style: | Flexible Coupling Input |
| Product Type: | Right Angle | Input Diameter (in): | 0.625 in |
| Output Shaft Direction: | 2 | Housing Material: | Cast Iron |
| No. of Gear Reductions: | Single | Shaft Seal Material: | Viton |
| Center Distance (in): | 1.75 | Output Diameter (in): | 1 in |
| Assembly: | UFC-2 | Motor Frame Size: | 56 |
| Product Line: | OE Series | Input RPM: | 1,750 |
| Ratio: | 5:1 | Series Code: | OE |
| Overhung Load Rating (Output Shaft(lb)): | 429 lb | Output Torque Rating (in-lb): | 281 in/lbs |

