How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| TAP Depth: | 0.63 in | D: | 2.06 |
| U: | 0.625 in | H-Tap size: | 5/16 - 18 in |
| K: | 1.88 in | AK: | 4.5 |
| G: | 0.94 | AJ: | 5.88 |
| B: | 4.5 | T: | 1 |
| F: | 1.88 | I: | 3.24 in |
| O*: | 2.73 in | J: | 3.75 in |
| C: | 5.44 in | BE: | 0.38 in |
| BF: | 0.41 | O: | 2.94 in |
| L: | 4.45 in | BD: | 5.88 |
| Center Distance (in): | 1.75 in | A: | 2.56 |
| N: | 4.75 | LM: | 6.7 |
Technical Specifications
| Assembly: | UFC-2 | Service Factor: | 1 |
| Output Shaft Direction: | 2 | Motor Frame Size: | 56 |
| Input RPM: | 1,750 | Input Keyway: | 3/16 X 1.50 in |
| Output Diameter (in): | 1 in | Output RPM: | 35 |
| Series: | OE Series | Shaft Seal Material: | Viton |
| Output Key: | 1/4 X 2.31 | Output Shaft: | Solid Shaft |
| Ratio: | 50:1 | Series Code: | OE |
| Product Type: | Right Angle | Reducer: | Worm - Right Angle |
| Gear Type: | Worm | Product Line: | OE Series |
| Input HP @ 1750 RPM: | 0.377 | Housing Material: | Cast Iron |
| Center Distance (in): | 1.75 | Ratio Range: | 50:1 |
| Input Diameter (in): | 0.625 in | No. of Gear Reductions: | Single |
| Input Style: | Flexible Coupling Input | Output Shaft Assembly Code: | 2 |
| Output Torque Rating (in-lb): | 465 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 429 lb |

