How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 4.5 | D: | 2.06 |
| BF: | 0.41 | G: | 0.94 |
| BD: | 5.88 | O*: | 2.73 in |
| L: | 4.45 in | U: | 0.625 in |
| K: | 1.88 in | TAP Depth: | 0.63 in |
| AJ: | 5.88 | BE: | 0.38 in |
| O: | 2.94 in | C: | 5.44 in |
| H-Tap size: | 5/16 - 18 in | LM: | 6.7 |
| T: | 1 | Center Distance (in): | 1.75 in |
| A: | 2.56 | I: | 3.24 in |
| J: | 3.75 in | F: | 1.88 |
| AK: | 4.5 | N: | 4.75 |
Technical Specifications
| Input Diameter (in): | 0.625 in | Output Shaft: | Solid Shaft |
| Reducer: | Worm - Right Angle | Series Code: | OE |
| Product Type: | Right Angle | Ratio Range: | 50:1 |
| Service Factor: | 1 | Input Style: | Flexible Coupling Input |
| Output Shaft Assembly Code: | 2 | Output Key: | 1/4 X 2.31 |
| Series: | OE Series | Output RPM: | 35 |
| Assembly: | UFC-2 | Center Distance (in): | 1.75 |
| Input HP @ 1750 RPM: | 0.377 | Input Keyway: | 3/16 X 1.50 in |
| Product Line: | OE Series | Output Diameter (in): | 1 in |
| Input RPM: | 1,750 | No. of Gear Reductions: | Single |
| Output Shaft Direction: | 2 | Shaft Seal Material: | Viton |
| Ratio: | 50:1 | Housing Material: | Cast Iron |
| Gear Type: | Worm | Motor Frame Size: | 56 |
| Overhung Load Rating (Output Shaft(lb)): | 429 lb | Output Torque Rating (in-lb): | 465 in/lbs |

