How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 4.45 in | U: | 0.625 in |
| D: | 2.06 | F: | 1.88 |
| TAP Depth: | 0.63 in | BD: | 5.88 |
| I: | 3.24 in | N: | 4.75 |
| AK: | 4.5 | B: | 4.5 |
| BF: | 0.41 | T: | 1 |
| C: | 5.44 in | LM: | 6.7 |
| AJ: | 5.88 | K: | 1.88 in |
| O: | 2.94 in | G: | 0.94 |
| Center Distance (in): | 1.75 in | BE: | 0.38 in |
| H-Tap size: | 5/16 - 18 in | J: | 3.75 in |
| A: | 2.56 |
Technical Specifications
| Output Shaft: | Solid Shaft | Series: | OE Series |
| Input Keyway: | 3/16 X 1.50 in | Assembly: | UFC-3 |
| Motor Frame Size: | 140 | No. of Gear Reductions: | Single |
| Reducer: | Worm - Right Angle | Ratio: | 10:1 |
| Output Shaft Direction: | 3 | Product Type: | Right Angle |
| Input Style: | Flexible Coupling Input | Gear Type: | Worm |
| Product Line: | OE Series | Output Diameter (in): | 1 in |
| Input HP @ 1750 RPM: | 1.37 | Output Shaft Assembly Code: | 3 |
| Ratio Range: | 10:1 | Service Factor: | 1 |
| Housing Material: | Cast Iron | Series Code: | OE |
| Output Key: | 1/4 X 2.31 | Input Diameter (in): | 0.625 in |
| Shaft Seal Material: | Viton | Output RPM: | 175 |
| Center Distance (in): | 1.75 | Input RPM: | 1,750 |
| Output Torque Rating (in-lb): | 442 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 429 lb |

