How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| A: | 2.56 | AK: | 4.5 |
| B: | 4.5 | L: | 4.45 in |
| H-Tap size: | 5/16 - 18 in | BF: | 0.41 |
| D: | 2.06 | F: | 1.88 |
| U: | 0.625 in | TAP Depth: | 0.63 in |
| T: | 1 | Center Distance (in): | 1.75 in |
| J: | 3.75 in | C: | 5.44 in |
| I: | 3.24 in | G: | 0.94 |
| BE: | 0.38 in | O: | 2.94 in |
| AJ: | 5.88 | LM: | 6.7 |
| BD: | 5.88 | K: | 1.88 in |
| N: | 4.75 |
Technical Specifications
| Center Distance (in): | 1.75 | Input HP @ 1750 RPM: | 0.141 |
| Input Diameter (in): | 0.625 in | Output Diameter (in): | 1 in |
| Assembly: | UFC-3 | Series: | OE Series |
| Output Key: | 1/4 X 2.31 | Output RPM: | 17.5 |
| Ratio Range: | 100:1 to 250:1 | Gear Type: | Worm |
| Ratio: | 100:1 | Product Type: | Right Angle |
| Output Shaft: | Solid Shaft | Input RPM: | 1,750 |
| Product Line: | OE Series | Output Shaft Assembly Code: | 3 |
| Motor Frame Size: | 140 | Series Code: | OE |
| Input Style: | Flexible Coupling Input | Input Keyway: | 3/16 X 1.50 in |
| Housing Material: | Cast Iron | Reducer: | Worm - Right Angle |
| No. of Gear Reductions: | Single | Shaft Seal Material: | Viton |
| Service Factor: | 1 | Output Shaft Direction: | 3 |
| Output Torque Rating (in-lb): | 277 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 429 lb |

