How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 5.88 | C: | 5.44 in |
| J: | 3.75 in | D: | 2.06 |
| G: | 0.94 | BE: | 0.38 in |
| L: | 4.45 in | TAP Depth: | 0.63 in |
| I: | 3.24 in | A: | 2.56 |
| BF: | 0.41 | N: | 4.75 |
| H-Tap size: | 5/16 - 18 in | T: | 1 |
| U: | 0.625 in | O: | 2.94 in |
| LM: | 6.7 | BD: | 5.88 |
| B: | 4.5 | K: | 1.88 in |
| Center Distance (in): | 1.75 in | F: | 1.88 |
| AK: | 4.5 |
Technical Specifications
| Input Style: | Flexible Coupling Input | Gear Type: | Worm |
| Series Code: | OE | Input RPM: | 1,750 |
| Center Distance (in): | 1.75 | Output Shaft: | Solid Shaft |
| Product Type: | Right Angle | Reducer: | Worm - Right Angle |
| Output Shaft Assembly Code: | 3 | Input HP @ 1750 RPM: | 0.141 |
| Product Line: | OE Series | Output Diameter (in): | 1 in |
| Series: | OE Series | Shaft Seal Material: | Viton |
| Output Shaft Direction: | 3 | Output Key: | 1/4 X 2.31 |
| Input Diameter (in): | 0.625 in | Output RPM: | 17.5 |
| Service Factor: | 1 | No. of Gear Reductions: | Single |
| Motor Frame Size: | 140 | Assembly: | UFC-3 |
| Ratio Range: | 100:1 to 250:1 | Housing Material: | Cast Iron |
| Input Keyway: | 3/16 X 1.50 in | Ratio: | 100:1 |
| Overhung Load Rating (Output Shaft(lb)): | 429 lb | Output Torque Rating (in-lb): | 277 in/lbs |

