How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 1.75 in | H-Tap size: | 5/16 - 18 in |
| J: | 3.75 in | B: | 4.5 |
| O: | 2.94 in | TAP Depth: | 0.63 in |
| LM: | 6.7 | A: | 2.56 |
| G: | 0.94 | AJ: | 5.88 |
| L: | 4.45 in | AK: | 4.5 |
| U: | 0.625 in | K: | 1.88 in |
| N: | 4.75 | BF: | 0.41 |
| F: | 1.88 | I: | 3.24 in |
| BE: | 0.38 in | T: | 1 |
| C: | 5.44 in | BD: | 5.88 |
| D: | 2.06 |
Technical Specifications
| Center Distance (in): | 1.75 | Output RPM: | 87.5 |
| Series: | OE Series | Motor Frame Size: | 140 |
| Ratio Range: | 20:1 | Input RPM: | 1,750 |
| Output Shaft Direction: | 3 | Output Diameter (in): | 1 in |
| Input HP @ 1750 RPM: | 0.814 | Ratio: | 20:1 |
| Output Key: | 1/4 X 2.31 | Input Style: | Flexible Coupling Input |
| Product Line: | OE Series | No. of Gear Reductions: | Single |
| Output Shaft: | Solid Shaft | Gear Type: | Worm |
| Reducer: | Worm - Right Angle | Housing Material: | Cast Iron |
| Service Factor: | 1 | Input Keyway: | 3/16 X 1.50 in |
| Shaft Seal Material: | Viton | Assembly: | UFC-3 |
| Output Shaft Assembly Code: | 3 | Product Type: | Right Angle |
| Series Code: | OE | Input Diameter (in): | 0.625 in |
| Overhung Load Rating (Output Shaft(lb)): | 429 lb | Output Torque Rating (in-lb): | 487 in/lbs |

