How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H-Tap size: | 5/16 - 18 in | I: | 3.24 in |
| T: | 1 | F: | 1.88 |
| BD: | 5.88 | D: | 2.06 |
| AK: | 4.5 | A: | 2.56 |
| N: | 4.75 | G: | 0.94 |
| B: | 4.5 | L: | 4.45 in |
| AJ: | 5.88 | C: | 5.44 in |
| BE: | 0.38 in | TAP Depth: | 0.63 in |
| J: | 3.75 in | U: | 0.625 in |
| O: | 2.94 in | LM: | 6.7 |
| K: | 1.88 in | BF: | 0.41 |
| Center Distance (in): | 1.75 in |
Technical Specifications
| Output Diameter (in): | 1 in | Output RPM: | 70 |
| Series Code: | OE | No. of Gear Reductions: | Single |
| Output Shaft Direction: | 3 | Ratio Range: | 25:1 |
| Output Key: | 1/4 X 2.31 | Service Factor: | 1 |
| Reducer: | Worm - Right Angle | Center Distance (in): | 1.75 |
| Input Diameter (in): | 0.625 in | Motor Frame Size: | 140 |
| Output Shaft: | Solid Shaft | Input Style: | Flexible Coupling Input |
| Product Line: | OE Series | Product Type: | Right Angle |
| Assembly: | UFC-3 | Gear Type: | Worm |
| Shaft Seal Material: | Viton | Input RPM: | 1,750 |
| Series: | OE Series | Housing Material: | Cast Iron |
| Output Shaft Assembly Code: | 3 | Ratio: | 25:1 |
| Input Keyway: | 3/16 X 1.50 in | Input HP @ 1750 RPM: | 0.665 |
| Output Torque Rating (in-lb): | 483 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 429 lb |

