How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| O: | 2.94 in | C: | 5.44 in |
| L: | 4.45 in | BF: | 0.41 |
| B: | 4.5 | J: | 3.75 in |
| F: | 1.88 | TAP Depth: | 0.63 in |
| U: | 0.625 in | K: | 1.88 in |
| BD: | 5.88 | I: | 3.24 in |
| G: | 0.94 | A: | 2.56 |
| AJ: | 5.88 | N: | 4.75 |
| H-Tap size: | 5/16 - 18 in | T: | 1 |
| Center Distance (in): | 1.75 in | LM: | 6.7 |
| D: | 2.06 | AK: | 4.5 |
| BE: | 0.38 in |
Technical Specifications
| Output Diameter (in): | 1 in | Center Distance (in): | 1.75 |
| Input RPM: | 1,750 | Ratio: | 25:1 |
| Input HP @ 1750 RPM: | 0.665 | Gear Type: | Worm |
| Product Type: | Right Angle | Assembly: | UFC-3 |
| Series Code: | OE | Output RPM: | 70 |
| Input Keyway: | 3/16 X 1.50 in | Series: | OE Series |
| Service Factor: | 1 | Ratio Range: | 25:1 |
| Motor Frame Size: | 140 | Reducer: | Worm - Right Angle |
| Output Shaft Assembly Code: | 3 | Output Key: | 1/4 X 2.31 |
| Output Shaft Direction: | 3 | Product Line: | OE Series |
| Input Diameter (in): | 0.625 in | Input Style: | Flexible Coupling Input |
| Output Shaft: | Solid Shaft | Shaft Seal Material: | Viton |
| Housing Material: | Cast Iron | No. of Gear Reductions: | Single |
| Overhung Load Rating (Output Shaft(lb)): | 429 lb | Output Torque Rating (in-lb): | 483 in/lbs |

