How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 1.75 in | A: | 2.56 |
| B: | 4.5 | TAP Depth: | 0.63 in |
| F: | 1.88 | O: | 2.94 in |
| J: | 3.75 in | D: | 2.06 |
| BE: | 0.38 in | T: | 1 |
| I: | 3.24 in | AK: | 4.5 |
| N: | 4.75 | L: | 4.45 in |
| BD: | 5.88 | C: | 5.44 in |
| G: | 0.94 | LM: | 6.7 |
| K: | 1.88 in | H-Tap size: | 5/16 - 18 in |
| BF: | 0.41 | AJ: | 5.88 |
| U: | 0.625 in |
Technical Specifications
| Series: | OE Series | Gear Type: | Worm |
| Output Diameter (in): | 1 in | Input Keyway: | 3/16 X 1.50 in |
| Assembly: | UFC-3 | Product Type: | Right Angle |
| Ratio Range: | 30:1 | Shaft Seal Material: | Viton |
| Reducer: | Worm - Right Angle | Output Shaft: | Solid Shaft |
| Input HP @ 1750 RPM: | 0.597 | Ratio: | 30:1 |
| Input Style: | Flexible Coupling Input | Center Distance (in): | 1.75 |
| Input RPM: | 1,750 | Output Shaft Direction: | 3 |
| No. of Gear Reductions: | Single | Service Factor: | 1 |
| Output Shaft Assembly Code: | 3 | Output RPM: | 58.3 |
| Housing Material: | Cast Iron | Output Key: | 1/4 X 2.31 |
| Motor Frame Size: | 140 | Product Line: | OE Series |
| Series Code: | OE | Input Diameter (in): | 0.625 in |
| Overhung Load Rating (Output Shaft(lb)): | 429 lb | Output Torque Rating (in-lb): | 487 in/lbs |

