How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 3.24 in | N: | 4.75 |
| AJ: | 5.88 | L: | 4.45 in |
| BE: | 0.38 in | LM: | 6.7 |
| H-Tap size: | 5/16 - 18 in | Center Distance (in): | 1.75 in |
| A: | 2.56 | AK: | 4.5 |
| B: | 4.5 | O: | 2.94 in |
| K: | 1.88 in | C: | 5.44 in |
| U: | 0.625 in | TAP Depth: | 0.63 in |
| J: | 3.75 in | T: | 1 |
| BF: | 0.41 | D: | 2.06 |
| F: | 1.88 | BD: | 5.88 |
| G: | 0.94 |
Technical Specifications
| Ratio: | 30:1 | Center Distance (in): | 1.75 |
| Motor Frame Size: | 140 | Output Shaft Direction: | 3 |
| Output Shaft: | Solid Shaft | Ratio Range: | 30:1 |
| Output Diameter (in): | 1 in | Output Key: | 1/4 X 2.31 |
| Input RPM: | 1,750 | Input Style: | Flexible Coupling Input |
| Service Factor: | 1 | Product Line: | OE Series |
| Gear Type: | Worm | Input Diameter (in): | 0.625 in |
| Series Code: | OE | Output Shaft Assembly Code: | 3 |
| No. of Gear Reductions: | Single | Product Type: | Right Angle |
| Output RPM: | 58.3 | Shaft Seal Material: | Viton |
| Reducer: | Worm - Right Angle | Housing Material: | Cast Iron |
| Assembly: | UFC-3 | Series: | OE Series |
| Input Keyway: | 3/16 X 1.50 in | Input HP @ 1750 RPM: | 0.597 |
| Overhung Load Rating (Output Shaft(lb)): | 429 lb | Output Torque Rating (in-lb): | 487 in/lbs |

