How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| A: | 2.56 | T: | 1 |
| BF: | 0.41 | AJ: | 5.88 |
| LM: | 6.7 | TAP Depth: | 0.63 in |
| BE: | 0.38 in | F: | 1.88 |
| U: | 0.625 in | Center Distance (in): | 1.75 in |
| C: | 5.44 in | J: | 3.75 in |
| D: | 2.06 | K: | 1.88 in |
| G: | 0.94 | B: | 4.5 |
| O: | 2.94 in | H-Tap size: | 5/16 - 18 in |
| BD: | 5.88 | N: | 4.75 |
| L: | 4.45 in | I: | 3.24 in |
| AK: | 4.5 |
Technical Specifications
| Shaft Seal Material: | Viton | Reducer: | Worm - Right Angle |
| Ratio Range: | 40:1 | Ratio: | 40:1 |
| Output Key: | 1/4 X 2.31 | Assembly: | UFC-3 |
| Output RPM: | 43.8 | Output Shaft: | Solid Shaft |
| Input Keyway: | 3/16 X 1.50 in | Gear Type: | Worm |
| Output Shaft Direction: | 3 | Input HP @ 1750 RPM: | 0.469 |
| Housing Material: | Cast Iron | Output Shaft Assembly Code: | 3 |
| Series Code: | OE | Input Style: | Flexible Coupling Input |
| Input Diameter (in): | 0.625 in | Center Distance (in): | 1.75 |
| Product Line: | OE Series | Motor Frame Size: | 140 |
| Input RPM: | 1,750 | No. of Gear Reductions: | Single |
| Service Factor: | 1 | Product Type: | Right Angle |
| Output Diameter (in): | 1 in | Series: | OE Series |
| Output Torque Rating (in-lb): | 486 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 429 lb |

