How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 4.5 | L: | 4.45 in |
| D: | 2.06 | H-Tap size: | 5/16 - 18 in |
| O: | 2.94 in | T: | 1 |
| Center Distance (in): | 1.75 in | BE: | 0.38 in |
| I: | 3.24 in | G: | 0.94 |
| AK: | 4.5 | J: | 3.75 in |
| K: | 1.88 in | BD: | 5.88 |
| BF: | 0.41 | AJ: | 5.88 |
| TAP Depth: | 0.63 in | C: | 5.44 in |
| LM: | 6.7 | A: | 2.56 |
| F: | 1.88 | U: | 0.625 in |
| N: | 4.75 |
Technical Specifications
| Product Line: | OE Series | Output Diameter (in): | 1 in |
| Input RPM: | 1,750 | Shaft Seal Material: | Viton |
| Center Distance (in): | 1.75 | Ratio Range: | 40:1 |
| Series: | OE Series | Output Shaft Assembly Code: | 3 |
| Input HP @ 1750 RPM: | 0.469 | Gear Type: | Worm |
| Output RPM: | 43.8 | Series Code: | OE |
| Service Factor: | 1 | Motor Frame Size: | 140 |
| Assembly: | UFC-3 | Input Diameter (in): | 0.625 in |
| Input Style: | Flexible Coupling Input | Reducer: | Worm - Right Angle |
| Output Shaft: | Solid Shaft | Product Type: | Right Angle |
| Ratio: | 40:1 | No. of Gear Reductions: | Single |
| Output Shaft Direction: | 3 | Output Key: | 1/4 X 2.31 |
| Input Keyway: | 3/16 X 1.50 in | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 486 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 429 lb |

