How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| N: | 4.75 | O: | 2.94 in |
| B: | 4.5 | D: | 2.06 |
| I: | 3.24 in | Center Distance (in): | 1.75 in |
| AJ: | 5.88 | LM: | 6.7 |
| J: | 3.75 in | BD: | 5.88 |
| T: | 1 | BF: | 0.41 |
| AK: | 4.5 | K: | 1.88 in |
| H-Tap size: | 5/16 - 18 in | A: | 2.56 |
| C: | 5.44 in | L: | 4.45 in |
| TAP Depth: | 0.63 in | U: | 0.625 in |
| G: | 0.94 | BE: | 0.38 in |
| F: | 1.88 |
Technical Specifications
| Product Type: | Right Angle | Input Keyway: | 3/16 X 1.50 in |
| Input HP @ 1750 RPM: | 1.7 | Shaft Seal Material: | Viton |
| Series: | OE Series | Input RPM: | 1,750 |
| Output Shaft: | Solid Shaft | Output Key: | 1/4 X 2.31 |
| Output Shaft Assembly Code: | 3 | Output Diameter (in): | 1 in |
| Gear Type: | Worm | Center Distance (in): | 1.75 |
| Ratio: | 5:1 | Input Diameter (in): | 0.625 in |
| Assembly: | UFC-3 | Output RPM: | 350 |
| Input Style: | Flexible Coupling Input | Motor Frame Size: | 140 |
| Ratio Range: | 5:1 | Housing Material: | Cast Iron |
| Output Shaft Direction: | 3 | Reducer: | Worm - Right Angle |
| Service Factor: | 1 | Series Code: | OE |
| Product Line: | OE Series | No. of Gear Reductions: | Single |
| Output Torque Rating (in-lb): | 281 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 429 lb |

