How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 4.45 in | Center Distance (in): | 1.75 in |
| F: | 1.88 | T: | 1 |
| H-Tap size: | 5/16 - 18 in | LM: | 6.7 |
| BD: | 5.88 | A: | 2.56 |
| B: | 4.5 | G: | 0.94 |
| D: | 2.06 | J: | 3.75 in |
| AJ: | 5.88 | I: | 3.24 in |
| AK: | 4.5 | TAP Depth: | 0.63 in |
| N: | 4.75 | U: | 0.625 in |
| BF: | 0.41 | K: | 1.88 in |
| C: | 5.44 in | BE: | 0.38 in |
| O: | 2.94 in |
Technical Specifications
| Output Diameter (in): | 1 in | Output Shaft Direction: | 3 |
| No. of Gear Reductions: | Single | Gear Type: | Worm |
| Input Style: | Flexible Coupling Input | Series: | OE Series |
| Output Shaft: | Solid Shaft | Product Type: | Right Angle |
| Service Factor: | 1 | Ratio Range: | 5:1 |
| Input Diameter (in): | 0.625 in | Reducer: | Worm - Right Angle |
| Output Shaft Assembly Code: | 3 | Center Distance (in): | 1.75 |
| Output Key: | 1/4 X 2.31 | Motor Frame Size: | 140 |
| Input HP @ 1750 RPM: | 1.7 | Input Keyway: | 3/16 X 1.50 in |
| Housing Material: | Cast Iron | Input RPM: | 1,750 |
| Shaft Seal Material: | Viton | Output RPM: | 350 |
| Series Code: | OE | Product Line: | OE Series |
| Assembly: | UFC-3 | Ratio: | 5:1 |
| Output Torque Rating (in-lb): | 281 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 429 lb |

