How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | H-Tap size: | 5/16 - 18 in |
| K: | 1.88 in | BD: | 5.88 |
| AJ: | 5.88 | U: | 0.625 in |
| C: | 5.44 in | L: | 4.45 in |
| O: | 2.94 in | AK: | 4.5 |
| N: | 4.75 | BE: | 0.38 in |
| J: | 3.75 in | Center Distance (in): | 1.75 in |
| LM: | 6.7 | TAP Depth: | 0.63 in |
| D: | 2.06 | A: | 2.56 |
| G: | 0.94 | T: | 1 |
| I: | 3.24 in | F: | 1.88 |
| B: | 4.5 |
Technical Specifications
| Input Keyway: | 3/16 X 1.50 in | Ratio: | 50:1 |
| Input HP @ 1750 RPM: | 0.377 | Input Diameter (in): | 0.625 in |
| Input RPM: | 1,750 | Center Distance (in): | 1.75 |
| Assembly: | UFC-3 | Gear Type: | Worm |
| Product Type: | Right Angle | Product Line: | OE Series |
| Service Factor: | 1 | Output Shaft: | Solid Shaft |
| Input Style: | Flexible Coupling Input | Output Shaft Direction: | 3 |
| Series: | OE Series | Output RPM: | 35 |
| Housing Material: | Cast Iron | Output Shaft Assembly Code: | 3 |
| Motor Frame Size: | 140 | Reducer: | Worm - Right Angle |
| No. of Gear Reductions: | Single | Series Code: | OE |
| Output Key: | 1/4 X 2.31 | Ratio Range: | 50:1 |
| Shaft Seal Material: | Viton | Output Diameter (in): | 1 in |
| Output Torque Rating (in-lb): | 465 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 429 lb |

