How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| N: | 4.75 | TAP Depth: | 0.63 in |
| G: | 0.94 | BF: | 0.41 |
| AJ: | 5.88 | D: | 2.06 |
| T: | 1 | F: | 1.88 |
| O: | 2.94 in | AK: | 4.5 |
| LM: | 6.7 | H-Tap size: | 5/16 - 18 in |
| C: | 5.44 in | B: | 4.5 |
| BD: | 5.88 | L: | 4.45 in |
| J: | 3.75 in | BE: | 0.38 in |
| A: | 2.56 | K: | 1.88 in |
| U: | 0.625 in | Center Distance (in): | 1.75 in |
| I: | 3.24 in |
Technical Specifications
| Center Distance (in): | 1.75 | Input Diameter (in): | 0.625 in |
| Product Line: | OE Series | Product Type: | Right Angle |
| Output Shaft: | Solid Shaft | Input RPM: | 1,750 |
| Ratio: | 50:1 | Output Shaft Assembly Code: | 3 |
| Assembly: | UFC-3 | Motor Frame Size: | 140 |
| Output Diameter (in): | 1 in | Input Keyway: | 3/16 X 1.50 in |
| Input Style: | Flexible Coupling Input | Input HP @ 1750 RPM: | 0.377 |
| Gear Type: | Worm | Series: | OE Series |
| Housing Material: | Cast Iron | Output RPM: | 35 |
| Shaft Seal Material: | Viton | Output Shaft Direction: | 3 |
| Reducer: | Worm - Right Angle | Ratio Range: | 50:1 |
| Output Key: | 1/4 X 2.31 | Series Code: | OE |
| Service Factor: | 1 | No. of Gear Reductions: | Single |
| Overhung Load Rating (Output Shaft(lb)): | 429 lb | Output Torque Rating (in-lb): | 465 in/lbs |

