How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 5.44 in | J: | 3.75 in |
| BD: | 5.88 | B: | 4.5 |
| L: | 4.45 in | BE: | 0.38 in |
| T: | 1 | G: | 0.94 |
| D: | 2.06 | U: | 0.625 in |
| K: | 1.88 in | O: | 2.94 in |
| Center Distance (in): | 1.75 in | BF: | 0.41 |
| LM: | 6.7 | I: | 3.24 in |
| N: | 4.75 | H-Tap size: | 5/16 - 18 in |
| AK: | 4.5 | TAP Depth: | 0.63 in |
| A: | 2.56 | F: | 1.88 |
| AJ: | 5.88 |
Technical Specifications
| Ratio: | 60:1 | Output Shaft Assembly Code: | 3 |
| Motor Frame Size: | 140 | Assembly: | UFC-3 |
| Service Factor: | 1 | Shaft Seal Material: | Viton |
| Input Style: | Flexible Coupling Input | Output Shaft Direction: | 3 |
| Input RPM: | 1,750 | Housing Material: | Cast Iron |
| Gear Type: | Worm | No. of Gear Reductions: | Single |
| Series: | OE Series | Series Code: | OE |
| Output Key: | 1/4 X 2.31 | Product Type: | Right Angle |
| Product Line: | OE Series | Input HP @ 1750 RPM: | 0.317 |
| Ratio Range: | 60:1 | Input Diameter (in): | 0.625 in |
| Input Keyway: | 3/16 X 1.50 in | Center Distance (in): | 1.75 |
| Output Diameter (in): | 1 in | Output Shaft: | Solid Shaft |
| Reducer: | Worm - Right Angle | Output RPM: | 29.2 |
| Output Torque Rating (in-lb): | 442 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 429 lb |

