How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| TAP Depth: | 0.63 in | A: | 2.56 |
| BF: | 0.41 | AK: | 4.5 |
| T: | 1 | U: | 0.625 in |
| LM: | 6.7 | C: | 5.44 in |
| Center Distance (in): | 1.75 in | H-Tap size: | 5/16 - 18 in |
| F: | 1.88 | AJ: | 5.88 |
| BE: | 0.38 in | L: | 4.45 in |
| O: | 2.94 in | K: | 1.88 in |
| G: | 0.94 | J: | 3.75 in |
| BD: | 5.88 | I: | 3.24 in |
| D: | 2.06 | B: | 4.5 |
| N: | 4.75 |
Technical Specifications
| No. of Gear Reductions: | Single | Input Diameter (in): | 0.625 in |
| Output Shaft Direction: | 3 | Assembly: | UFC-3 |
| Center Distance (in): | 1.75 | Ratio: | 7.5:1 |
| Input Style: | Flexible Coupling Input | Output Shaft Assembly Code: | 3 |
| Motor Frame Size: | 140 | Input Keyway: | 3/16 X 1.50 in |
| Output Key: | 1/4 X 2.31 | Service Factor: | 1 |
| Output Shaft: | Solid Shaft | Ratio Range: | 7.5:1 |
| Shaft Seal Material: | Viton | Product Type: | Right Angle |
| Series Code: | OE | Product Line: | OE Series |
| Output Diameter (in): | 1 in | Output RPM: | 233 |
| Series: | OE Series | Housing Material: | Cast Iron |
| Reducer: | Worm - Right Angle | Gear Type: | Worm |
| Input RPM: | 1,750 | Input HP @ 1750 RPM: | 1.67 |
| Output Torque Rating (in-lb): | 409 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 429 lb |

