How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 1.75 in | G: | 0.94 |
| AK: | 4.5 | H-Tap size: | 5/16 - 18 in |
| C: | 5.44 in | T: | 1 |
| TAP Depth: | 0.63 in | AJ: | 5.88 |
| BF: | 0.41 | U: | 0.625 in |
| J: | 3.75 in | B: | 4.5 |
| L: | 4.45 in | I: | 3.24 in |
| K: | 1.88 in | BD: | 5.88 |
| O: | 2.94 in | BE: | 0.38 in |
| N: | 4.75 | A: | 2.56 |
| LM: | 6.7 | D: | 2.06 |
| F: | 1.88 |
Technical Specifications
| Product Type: | Right Angle | No. of Gear Reductions: | Single |
| Assembly: | UFC-3 | Shaft Seal Material: | Viton |
| Ratio Range: | 7.5:1 | Service Factor: | 1 |
| Center Distance (in): | 1.75 | Output Shaft Direction: | 3 |
| Series Code: | OE | Gear Type: | Worm |
| Input Style: | Flexible Coupling Input | Input RPM: | 1,750 |
| Output Shaft: | Solid Shaft | Input Diameter (in): | 0.625 in |
| Series: | OE Series | Output Shaft Assembly Code: | 3 |
| Motor Frame Size: | 140 | Input HP @ 1750 RPM: | 1.67 |
| Output Key: | 1/4 X 2.31 | Output Diameter (in): | 1 in |
| Housing Material: | Cast Iron | Reducer: | Worm - Right Angle |
| Input Keyway: | 3/16 X 1.50 in | Output RPM: | 233 |
| Product Line: | OE Series | Ratio: | 7.5:1 |
| Overhung Load Rating (Output Shaft(lb)): | 429 lb | Output Torque Rating (in-lb): | 409 in/lbs |

