How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| A: | 2.56 | G: | 0.94 |
| D: | 2.06 | LM: | 6.7 |
| F: | 1.88 | TAP Depth: | 0.63 in |
| B: | 4.5 | AJ: | 5.88 |
| I: | 3.24 in | T: | 1 |
| O: | 2.94 in | L: | 4.45 in |
| U: | 0.625 in | K: | 1.88 in |
| H-Tap size: | 5/16 - 18 in | N: | 4.75 |
| Center Distance (in): | 1.75 in | C: | 5.44 in |
| BE: | 0.38 in | BD: | 5.88 |
| AK: | 4.5 | BF: | 0.41 |
| J: | 3.75 in |
Technical Specifications
| Ratio: | 7.5:1 | Output RPM: | 233 |
| Input Style: | Flexible Coupling Input | Input Diameter (in): | 0.625 in |
| Housing Material: | Cast Iron | Output Key: | 1/4 X 2.31 |
| Series: | OE Series | No. of Gear Reductions: | Single |
| Output Shaft: | Solid Shaft | Reducer: | Worm - Right Angle |
| Product Line: | OE Series | Center Distance (in): | 1.75 |
| Series Code: | OE | Input RPM: | 1,750 |
| Assembly: | UFC-3 | Input Keyway: | 3/16 X 1.50 in |
| Product Type: | Right Angle | Output Diameter (in): | 1 in |
| Shaft Seal Material: | Viton | Input HP @ 1750 RPM: | 1.67 |
| Gear Type: | Worm | Output Shaft Direction: | 3 |
| Service Factor: | 1 | Output Shaft Assembly Code: | 3 |
| Ratio Range: | 7.5:1 | Motor Frame Size: | 140 |
| Overhung Load Rating (Output Shaft(lb)): | 429 lb | Output Torque Rating (in-lb): | 409 in/lbs |

