How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.28 | G: | 0.94 |
| AK: | 3 | AJ: | 3.75 |
| BD: | 3.88 | BE: | 0.38 in |
| T: | 1 | A: | 2.56 |
| U: | 0.625 in | D: | 2.06 |
| F: | 1.88 | K: | 1.88 in |
| B: | 4.5 | J: | 3.75 in |
| LM: | 6.26 | C: | 5.44 in |
| N: | 4.75 | I: | 3.24 in |
| Center Distance (in): | 1.75 in | L: | 4.45 in |
| O: | 2.94 in | H-Tap size: | 5/16 - 18 in |
| TAP Depth: | 0.63 in |
Technical Specifications
| Housing Material: | Cast Iron | Shaft Seal Material: | Viton |
| Ratio Range: | 40:1 | Input Keyway: | 3/16 X 1.50 in |
| Input Style: | Flexible Coupling Input | Input HP @ 1750 RPM: | 0.469 |
| Gear Type: | Worm | Product Type: | Right Angle |
| Input RPM: | 1,750 | Output Key: | 1/4 X 2.31 |
| Service Factor: | 1 | Assembly: | UFC-3 |
| Motor Frame Size: | 48 | Output RPM: | 43.8 |
| Series: | OE Series | Output Shaft Assembly Code: | 3 |
| Product Line: | OE Series | Output Diameter (in): | 1 in |
| Series Code: | OE | Output Shaft Direction: | 3 |
| Output Shaft: | Solid Shaft | Input Diameter (in): | 0.625 in |
| Center Distance (in): | 1.75 | No. of Gear Reductions: | Single |
| Ratio: | 40:1 | Reducer: | Worm - Right Angle |
| Output Torque Rating (in-lb): | 486 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 429 lb |

