How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| A: | 2.56 | LM: | 6.7 |
| BD: | 5.88 | F: | 1.88 |
| J: | 3.75 in | AK: | 4.5 |
| I: | 3.24 in | D: | 2.06 |
| U: | 0.625 in | Center Distance (in): | 1.75 in |
| AJ: | 5.88 | N: | 4.75 |
| L: | 4.45 in | B: | 4.5 |
| O: | 2.94 in | K: | 1.88 in |
| TAP Depth: | 0.63 in | H-Tap size: | 5/16 - 18 in |
| T: | 1 | C: | 5.44 in |
| BF: | 0.41 | BE: | 0.38 in |
| G: | 0.94 |
Technical Specifications
| Output Shaft Assembly Code: | 3 | No. of Gear Reductions: | Single |
| Input Diameter (in): | 0.625 in | Gear Type: | Worm |
| Output Key: | 1/4 X 2.31 | Service Factor: | 1 |
| Input Keyway: | 3/16 X 1.50 in | Series Code: | OE |
| Output RPM: | 175 | Product Type: | Right Angle |
| Center Distance (in): | 1.75 | Motor Frame Size: | 56 |
| Output Shaft: | Solid Shaft | Housing Material: | Cast Iron |
| Input HP @ 1750 RPM: | 1.37 | Output Shaft Direction: | 3 |
| Output Diameter (in): | 1 in | Input Style: | Flexible Coupling Input |
| Reducer: | Worm - Right Angle | Assembly: | UFC-3 |
| Series: | OE Series | Product Line: | OE Series |
| Input RPM: | 1,750 | Ratio: | 10:1 |
| Shaft Seal Material: | Viton | Ratio Range: | 10:1 |
| Output Torque Rating (in-lb): | 442 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 429 lb |

