How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1 | A: | 2.56 |
| U: | 0.625 in | Center Distance (in): | 1.75 in |
| BF: | 0.41 | BD: | 5.88 |
| O: | 2.94 in | I: | 3.24 in |
| C: | 5.44 in | L: | 4.45 in |
| N: | 4.75 | D: | 2.06 |
| TAP Depth: | 0.63 in | H-Tap size: | 5/16 - 18 in |
| J: | 3.75 in | F: | 1.88 |
| B: | 4.5 | K: | 1.88 in |
| BE: | 0.38 in | AJ: | 5.88 |
| G: | 0.94 | LM: | 6.7 |
| AK: | 4.5 |
Technical Specifications
| Output Shaft Assembly Code: | 3 | Ratio: | 20:1 |
| Reducer: | Worm - Right Angle | Motor Frame Size: | 56 |
| Gear Type: | Worm | Output RPM: | 87.5 |
| Assembly: | UFC-3 | Shaft Seal Material: | Viton |
| Output Diameter (in): | 1 in | Center Distance (in): | 1.75 |
| Service Factor: | 1 | Output Key: | 1/4 X 2.31 |
| Housing Material: | Cast Iron | Series Code: | OE |
| Input Diameter (in): | 0.625 in | Series: | OE Series |
| Product Type: | Right Angle | Output Shaft Direction: | 3 |
| Input Keyway: | 3/16 X 1.50 in | Output Shaft: | Solid Shaft |
| Product Line: | OE Series | No. of Gear Reductions: | Single |
| Ratio Range: | 20:1 | Input Style: | Flexible Coupling Input |
| Input HP @ 1750 RPM: | 0.814 | Input RPM: | 1,750 |
| Overhung Load Rating (Output Shaft(lb)): | 429 lb | Output Torque Rating (in-lb): | 487 in/lbs |

