How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 5.88 | LM: | 6.7 |
| J: | 3.75 in | K: | 1.88 in |
| D: | 2.06 | B: | 4.5 |
| L: | 4.45 in | G: | 0.94 |
| Center Distance (in): | 1.75 in | TAP Depth: | 0.63 in |
| T: | 1 | F: | 1.88 |
| BE: | 0.38 in | C: | 5.44 in |
| H-Tap size: | 5/16 - 18 in | O: | 2.94 in |
| I: | 3.24 in | BF: | 0.41 |
| N: | 4.75 | A: | 2.56 |
| U: | 0.625 in | BD: | 5.88 |
| AK: | 4.5 |
Technical Specifications
| Product Line: | OE Series | Output Key: | 1/4 X 2.31 |
| Product Type: | Right Angle | Shaft Seal Material: | Viton |
| Input Keyway: | 3/16 X 1.50 in | Ratio Range: | 40:1 |
| Input Style: | Flexible Coupling Input | Output Shaft Assembly Code: | 3 |
| Gear Type: | Worm | Input Diameter (in): | 0.625 in |
| Series: | OE Series | No. of Gear Reductions: | Single |
| Input HP @ 1750 RPM: | 0.469 | Output Shaft Direction: | 3 |
| Output Shaft: | Solid Shaft | Series Code: | OE |
| Input RPM: | 1,750 | Ratio: | 40:1 |
| Output Diameter (in): | 1 in | Motor Frame Size: | 56 |
| Center Distance (in): | 1.75 | Output RPM: | 43.8 |
| Housing Material: | Cast Iron | Reducer: | Worm - Right Angle |
| Assembly: | UFC-3 | Service Factor: | 1 |
| Output Torque Rating (in-lb): | 486 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 429 lb |

