How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 2.06 | O: | 2.94 in |
| AJ: | 5.88 | A: | 2.56 |
| BE: | 0.38 in | U: | 0.625 in |
| AK: | 4.5 | J: | 3.75 in |
| C: | 5.44 in | BD: | 5.88 |
| BF: | 0.41 | Center Distance (in): | 1.75 in |
| L: | 4.45 in | I: | 3.24 in |
| G: | 0.94 | B: | 4.5 |
| T: | 1 | F: | 1.88 |
| N: | 4.75 | LM: | 6.7 |
| TAP Depth: | 0.63 in | K: | 1.88 in |
| H-Tap size: | 5/16 - 18 in |
Technical Specifications
| Output Diameter (in): | 1 in | Input Style: | Flexible Coupling Input |
| Input RPM: | 1,750 | Motor Frame Size: | 56 |
| Assembly: | UFC-3 | Output Shaft Direction: | 3 |
| Output Shaft Assembly Code: | 3 | Input HP @ 1750 RPM: | 0.469 |
| Input Keyway: | 3/16 X 1.50 in | Output Shaft: | Solid Shaft |
| Product Line: | OE Series | Service Factor: | 1 |
| Reducer: | Worm - Right Angle | Gear Type: | Worm |
| Series: | OE Series | Product Type: | Right Angle |
| Ratio: | 40:1 | Output RPM: | 43.8 |
| Series Code: | OE | Center Distance (in): | 1.75 |
| Housing Material: | Cast Iron | Ratio Range: | 40:1 |
| No. of Gear Reductions: | Single | Shaft Seal Material: | Viton |
| Output Key: | 1/4 X 2.31 | Input Diameter (in): | 0.625 in |
| Output Torque Rating (in-lb): | 486 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 429 lb |

