How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 1.75 in | L: | 4.45 in |
| BD: | 5.88 | G: | 0.94 |
| T: | 1 | LM: | 6.7 |
| AK: | 4.5 | U: | 0.625 in |
| J: | 3.75 in | F: | 1.88 |
| I: | 3.24 in | O: | 2.94 in |
| BF: | 0.41 | BE: | 0.38 in |
| A: | 2.56 | K: | 1.88 in |
| N: | 4.75 | B: | 4.5 |
| C: | 5.44 in | TAP Depth: | 0.63 in |
| D: | 2.06 | H-Tap size: | 5/16 - 18 in |
| AJ: | 5.88 |
Technical Specifications
| Series: | OE Series | Input RPM: | 1,750 |
| Output Shaft Direction: | 3 | Output RPM: | 350 |
| Input Style: | Flexible Coupling Input | Output Shaft Assembly Code: | 3 |
| Product Type: | Right Angle | Shaft Seal Material: | Viton |
| Gear Type: | Worm | Series Code: | OE |
| Input Diameter (in): | 0.625 in | Ratio Range: | 5:1 |
| Input Keyway: | 3/16 X 1.50 in | Output Diameter (in): | 1 in |
| Housing Material: | Cast Iron | Product Line: | OE Series |
| Service Factor: | 1 | Output Key: | 1/4 X 2.31 |
| No. of Gear Reductions: | Single | Motor Frame Size: | 56 |
| Reducer: | Worm - Right Angle | Center Distance (in): | 1.75 |
| Ratio: | 5:1 | Assembly: | UFC-3 |
| Output Shaft: | Solid Shaft | Input HP @ 1750 RPM: | 1.7 |
| Overhung Load Rating (Output Shaft(lb)): | 429 lb | Output Torque Rating (in-lb): | 281 in/lbs |

