How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 1.88 | N: | 4.75 |
| T: | 1 | AJ: | 5.88 |
| U: | 0.625 in | G: | 0.94 |
| H-Tap size: | 5/16 - 18 in | L: | 4.45 in |
| BF: | 0.41 | B: | 4.5 |
| LM: | 6.7 | O: | 2.94 in |
| D: | 2.06 | K: | 1.88 in |
| TAP Depth: | 0.63 in | AK: | 4.5 |
| C: | 5.44 in | Center Distance (in): | 1.75 in |
| A: | 2.56 | BD: | 5.88 |
| I: | 3.24 in | J: | 3.75 in |
| BE: | 0.38 in |
Technical Specifications
| Center Distance (in): | 1.75 | Output Diameter (in): | 1 in |
| Ratio Range: | 60:1 | Gear Type: | Worm |
| Series Code: | OE | No. of Gear Reductions: | Single |
| Service Factor: | 1 | Shaft Seal Material: | Viton |
| Output Shaft Direction: | 3 | Product Line: | OE Series |
| Product Type: | Right Angle | Output Shaft Assembly Code: | 3 |
| Housing Material: | Cast Iron | Reducer: | Worm - Right Angle |
| Motor Frame Size: | 56 | Input RPM: | 1,750 |
| Output Key: | 1/4 X 2.31 | Output RPM: | 29.2 |
| Input Diameter (in): | 0.625 in | Series: | OE Series |
| Input Keyway: | 3/16 X 1.50 in | Output Shaft: | Solid Shaft |
| Input HP @ 1750 RPM: | 0.317 | Ratio: | 60:1 |
| Assembly: | UFC-3 | Input Style: | Flexible Coupling Input |
| Output Torque Rating (in-lb): | 442 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 429 lb |

