How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | J: | 3.75 in |
| LM: | 6.7 | N: | 4.75 |
| U: | 0.625 in | H-Tap size: | 5/16 - 18 in |
| K: | 1.88 in | AJ: | 5.88 |
| B: | 4.5 | G: | 0.94 |
| BD: | 5.88 | O: | 2.94 in |
| T: | 1 | A: | 2.56 |
| C: | 5.44 in | TAP Depth: | 0.63 in |
| D: | 2.06 | BE: | 0.38 in |
| I: | 3.24 in | AK: | 4.5 |
| F: | 1.88 | L: | 4.45 in |
| Center Distance (in): | 1.75 in |
Technical Specifications
| Input Keyway: | 3/16 X 1.50 in | Service Factor: | 1 |
| Shaft Seal Material: | Viton | Output Shaft Direction: | 3 |
| Product Type: | Right Angle | Input Diameter (in): | 0.625 in |
| Input RPM: | 1,750 | Output Shaft: | Solid Shaft |
| Output Key: | 1/4 X 2.31 | Output Shaft Assembly Code: | 3 |
| Input HP @ 1750 RPM: | 0.317 | Series Code: | OE |
| Motor Frame Size: | 56 | Series: | OE Series |
| Housing Material: | Cast Iron | Ratio: | 60:1 |
| Product Line: | OE Series | Output RPM: | 29.2 |
| Ratio Range: | 60:1 | Center Distance (in): | 1.75 |
| No. of Gear Reductions: | Single | Reducer: | Worm - Right Angle |
| Assembly: | UFC-3 | Input Style: | Flexible Coupling Input |
| Gear Type: | Worm | Output Diameter (in): | 1 in |
| Output Torque Rating (in-lb): | 442 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 429 lb |

