How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LM: | 6.7 | B: | 4.5 |
| D: | 2.06 | J: | 3.75 in |
| BE: | 0.38 in | C: | 5.44 in |
| O: | 2.94 in | AK: | 4.5 |
| G: | 0.94 | H-Tap size: | 5/16 - 18 in |
| L: | 4.45 in | F: | 1.88 |
| T: | 1 | U: | 0.625 in |
| K: | 1.88 in | BF: | 0.41 |
| BD: | 5.88 | N: | 4.75 |
| AJ: | 5.88 | I: | 3.24 in |
| Center Distance (in): | 1.75 in | TAP Depth: | 0.63 in |
| A: | 2.56 |
Technical Specifications
| Ratio: | 80:1 | Output Shaft Direction: | 3 |
| Output RPM: | 21.9 | Product Type: | Right Angle |
| Input Keyway: | 3/16 X 1.50 in | Shaft Seal Material: | Viton |
| Assembly: | UFC-3 | Ratio Range: | 80:1 |
| Service Factor: | 1 | Input HP @ 1750 RPM: | 0.208 |
| Reducer: | Worm - Right Angle | Output Diameter (in): | 1 in |
| Output Shaft: | Solid Shaft | Series Code: | OE |
| Gear Type: | Worm | Product Line: | OE Series |
| Input Diameter (in): | 0.625 in | Input Style: | Flexible Coupling Input |
| Series: | OE Series | Center Distance (in): | 1.75 |
| Output Key: | 1/4 X 2.31 | Output Shaft Assembly Code: | 3 |
| Input RPM: | 1,750 | Housing Material: | Cast Iron |
| No. of Gear Reductions: | Single | Motor Frame Size: | 56 |
| Output Torque Rating (in-lb): | 356 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 429 lb |

