How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 4.35 | Center Distance (in): | 1.75 in |
| T: | 1 | LL: | 1.98 in |
| G: | 1.82 | AE2: | 0.56 |
| AA: | 7.44 | V: | 1.44 in |
| M: | 1.76 | U: | 0.625 in |
| I: | 3.24 in | AB: | 3.44 |
| D: | 2.06 | AF: | 0.19 |
| H: | 0.53 in | L: | 4.45 in |
| P: | 1.38 in |
Technical Specifications
| Gear Type: | Worm | Reducer: | Worm - Right Angle |
| Input HP @ 1750 RPM: | 1.37 | Center Distance (in): | 1.750 |
| Housing Material: | Cast Iron | Input RPM: | 1,750 |
| Input Style: | Solid Shaft | Product Type: | Right Angle |
| Assembly: | Y-1 | Output Shaft: | Hollow Bore |
| Bore Code: | 16 | Output Shaft Assembly Code: | 1 |
| Series: | OE Series - Worm Gear Reducers | No. of Gear Reductions: | Single |
| Input Keyway: | 3/16 X 1.50 in | Service Factor: | 1 |
| Shaft Seal Material: | Viton | Ratio Range: | 10:1 |
| Series Code: | OE | Output Key: | 1/4 X 3.00 |
| Output Shaft Direction: | 1 | Output Diameter (in): | 1.000 in |
| Product Line: | OE Series - Worm Gear Reducers | Model Code: | 17Y |
| Output RPM: | 175 | Ratio: | 10:1 |
| Input Diameter (in): | 0.625 in | Overhung Load Rating (Output Shaft(lb)): | 429 lb |
| Output Torque Rating (in-lb): | 442 in/lbs |

