How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.19 | H: | 0.53 in |
| AB: | 3.44 | L: | 4.45 in |
| V: | 1.44 in | D: | 2.06 |
| AE2: | 0.56 | G: | 1.82 |
| U: | 0.625 in | M: | 1.76 |
| I: | 3.24 in | P: | 1.38 in |
| LL: | 1.98 in | T: | 1 |
| AA: | 7.44 | Center Distance (in): | 1.75 in |
| AG: | 4.35 |
Technical Specifications
| Product Line: | OE Series - Worm Gear Reducers | Housing Material: | Cast Iron |
| Input Style: | Solid Shaft | Output Diameter (in): | 1.000 in |
| Output RPM: | 175 | Reducer: | Worm - Right Angle |
| Series Code: | OE | Model Code: | 17Y |
| Gear Type: | Worm | Output Shaft Assembly Code: | 1 |
| Input Keyway: | 3/16 X 1.50 in | No. of Gear Reductions: | Single |
| Ratio Range: | 10:1 | Assembly: | Y-1 |
| Input HP @ 1750 RPM: | 1.37 | Center Distance (in): | 1.750 |
| Shaft Seal Material: | Viton | Input Diameter (in): | 0.625 in |
| Service Factor: | 1 | Output Key: | 1/4 X 3.00 |
| Input RPM: | 1,750 | Ratio: | 10:1 |
| Product Type: | Right Angle | Output Shaft: | Hollow Bore |
| Output Shaft Direction: | 1 | Bore Code: | 16 |
| Series: | OE Series - Worm Gear Reducers | Overhung Load Rating (Output Shaft(lb)): | 429 lb |
| Output Torque Rating (in-lb): | 442 in/lbs |

