How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 1.82 | U: | 0.625 in |
| LL: | 1.98 in | T: | 1 |
| V: | 1.44 in | AA: | 7.44 |
| M: | 1.76 | I: | 3.24 in |
| P: | 1.38 in | L: | 4.45 in |
| AF: | 0.19 | D: | 2.06 |
| Center Distance (in): | 1.75 in | H: | 0.53 in |
| AG: | 4.35 | AE2: | 0.56 |
| AB: | 3.44 |
Technical Specifications
| Shaft Seal Material: | Viton | Output Diameter (in): | 1.000 in |
| Service Factor: | 1 | Housing Material: | Cast Iron |
| Ratio: | 100:1 | Gear Type: | Worm |
| Product Line: | OE Series - Worm Gear Reducers | Bore Code: | 16 |
| Assembly: | Y-1 | Output Shaft: | Hollow Bore |
| Output Shaft Direction: | 1 | Reducer: | Worm - Right Angle |
| Input RPM: | 1,750 | Series Code: | OE |
| Input Diameter (in): | 0.625 in | Series: | OE Series - Worm Gear Reducers |
| Output Key: | 1/4 X 3.00 | Input Style: | Solid Shaft |
| Output RPM: | 17.5 | Ratio Range: | 100:1 to 250:1 |
| No. of Gear Reductions: | Single | Output Shaft Assembly Code: | 1 |
| Center Distance (in): | 1.750 | Model Code: | 17Y |
| Product Type: | Right Angle | Input Keyway: | 3/16 X 1.50 in |
| Input HP @ 1750 RPM: | 0.141 | Overhung Load Rating (Output Shaft(lb)): | 429 lb |
| Output Torque Rating (in-lb): | 277 in/lbs |

